Base 400 x 400 x 102 mm
Ensto Cubo C
ENSTO
Base 400 x 400 x 102 mm
REF. CPCF404010B
3440911
EAN.
6438100112929
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for roof planking | Yes |
---|---|
Width | 400 mm |
Height | 400 mm |
Depth | 102 mm |
Suitable for enclosure building width | 400 mm |
Suitable for enclosure building depth | 400 mm |
Material | Plastic |
---|---|
Surface finishing | Untreated |
Colour | Grey |
RAL-number | 7035 |
With de-aeration | No |
Suitable for outdoor set-up | Yes |
Documentation
1 document
Installation Guide
SELECT AN ACTION