Anti freezing thermostat ECO900 16A DIN
Ensto ECO Thermostats
ENSTO
Anti freezing thermostat ECO900 16A DIN
REF. ECO900
2621320
EAN.
6418677630866
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Digital |
---|---|
Sensor type | Remote sensor |
Mitoitusjännite | 207-253 V |
Rated frequency | 50-50 Hz |
Number of channels | 1 |
Text guidance in display | Yes |
24 h program | No |
Weekly program | No |
Shortest temperature phase | 0 min |
Number of memory locations | 0 |
Number of basic programs standard | 0 |
Holiday program | No |
Input for time program | No |
Mukavuussäätöalue | -20-6 °C |
Aleneman säätöalue | -20-6 °C |
Routasuojauksen säätöalue | -20-6 °C |
Autonomy | 0 h |
Automatic switching summer-/winter time | No |
---|---|
Operation mode switch | Yes |
Switching preselection | Yes |
Contact type | Breaker contact |
Nominal switching current at 250 V, potential free | 0 A |
Nominal switching current at 230 V, not potential free | 16 A |
Degree of protection (IP) | IP20 |
Width in number of modular spacings | 6 |
Assembly depth | 60 mm |
Class of the temperature control | I |
Width | 103 mm |
Height | 90 mm |
Depth | 60 mm |
Degree of impact strength (IK) | IK00 |
Operating / setting temperature | -20-50 °C |
Storage temperature | -20-70 °C |
Documentation
1 document
Installation Guide
SELECT AN ACTION