Power contactor CX³ - with 230 V~ coll - 2P - 250 V~ - 25 A - 2 N/C
Power contactor CX³ - with 230 V~ coll - 2P - 250 V~ - 63 A - 2 N/O
3235240
Auxiliary changeover switch DX³ - 6A - 250 V~ - contact position - 0.5 module
Replacement battery DX³ - for stand alone release Cat. No. 4 062 87
Stand alone release DX³ - 230 V~ - supplied with battery for N/C push-button
Motorised control DX³ - 24-48 V~/= - standard - 1 module - for 1 module devices
Motorised control DX³ - 230 V~ - standard - 1 module
3235239
Auxiliary or Fault signalling contact DX³ - 6A - 250 V~ - 0.5 module
Aluminium terminal DX³ - 50 mm²
Aluminium terminal DX³ - 95 mm² for 1.5 module/pole MCB
3704005
Power contactor CX³ - with 230 V~ coll and handle - 4P - 400 V~ - 40 A
Signalling auxiliary - for 40 and 63 A contactors
RCBO - DX³ 6000 -10 kA -4P-400 V~ -20 A -30 mA -A type
3235096
RCBO - DX³ 6000 -10 kA -4P-400 V~ -32 A -30 mA -A type
Power contactor CX³ - with 230 V~ coll - 4P - 400 V~ - 25 A - 2 N/C + 2N/O
RCBO - DX³ 6000 -10 kA -4P-400 V~ -20 A -300 mA -A type
3235043
MCB TX³ 10000 - 1P - 230/400 V~ - 6 A - B curve
3616003
DX3 ISOLATOR SWITCH 3P 63A
MCB TX3 2P C3 6000A
Padlock Ø5 mm DX³ - shackle type
Power overvoltage protection (POP) DX³ - 275 V - 1 module
Stop and go automatic resetting for DX³
Motorised control DX³ - 230 V~ - standard - 1 module - for 1.5 modules devices
Motorised control DX³ - 24 to 48 V~/= - automatic resetting - 2 mod.