FILTERS
Clear all
Technical characteristics
-
Version as main switch
-
Version as maintenance-/service switch
-
Version as safety switch
-
Version as emergency stop installation
-
Version as reversing switch
-
Rated operating voltage
-
Type of electrical connection of main circuit
-
Max. rated operation voltage Ue AC
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Type of control element
-
Rated operation power at AC-3, 400 V
-
Device construction
-
Conditioned rated short-circuit current Iq
-
Conditioned rated short-circuit current Iq
-
Conditioned rated short-circuit current Iq
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated short-time withstand current lcw
-
Rated short-time withstand current lcw
-
Number of poles
-
Motor drive optional
-
Motor drive integrated
-
Voltage release optional
-
Suitable for distribution board installation
-
Colour control element
-
Interlockable
ENSTO
Ensto Compact Switches
REF. KS3.40N
Load break switch rotary 3 x 40A + switched neutral
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Compact Switches
REF. KS3.63N
Load break switch rotary 3 x 63A + switched neutral
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Compact Switches
REF. KSM3.100N
Load break switch rotary 3 x 100A + switched neutral
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Compact Switches
REF. KSM3.80N
Load break switch rotary 3 x 80A + switched neutral
You can only compare 4 products, you must remove 1 to add this one