FILTERS
Clear all
Technical characteristics
-
Material
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for wire mesh tray
-
Length
-
Hinging
-
Surface protection
-
Model
-
Suitable for cable ladder
-
Tray mounting
-
Load bearing capacity
-
Load bearing capacity
-
Model
-
Suitable for circuit integrity
-
Suitable for cable tray
-
Adjustable
-
Width
-
Height
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/08-00/MD-230Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-230Z
1467094
1467094
Ceiling bracket anchor rail FZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/08-00/MD-162Z2-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-162Z2
1406833
1406833
162Z2 FE HDG C2 200 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/08-00/MD-163Z2-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-163Z2
1406836
1406836
163Z2 FE HDG C2 300 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/08-00/MD-164Z2-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-164Z2
1406839
1406839
164Z2 FE HDG C2 400 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/08-00/MD-165Z2-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-165Z2
1406842
1406842
165Z2 FE HDG C2 500 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/08-00/MD-166Z2-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-166Z2
1406845
1406845
166Z2 FE HDG C2 600 mm
You can only compare 4 products, you must remove 1 to add this one