Skip to main content
Logo print

Mounting enclosure PC 80 x 120 x 86 mm

Ensto Cubo D ENSTO

Mounting enclosure PC 80 x 120 x 86 mm

REF. DPCP081209G 3444011 EAN. 6418677150203
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 80 mm
Height 120 mm
Depth 86 mm
Material Plastic
Material quality Other
Surface finishing Untreated
Colour Grey
RAL-number 7035
With mounting plate No
Mounting plate depth-adjustable No
Suitable for wall built-in No
Pole fastening No
With door No
With glazed door No
With ventilation door No
With rear door No
With cover Yes
Transparent cover No
Suitable for metrical mounting No
Suitable for outdoor set-up Yes
Pitched roof No
Pre-stamping No
EMC-version No
Degree of impact strength (IK) IK08
Degree of protection (IP) IP67

Documentation

4 documents
Autocad 3D
Line drawing
2D_18906_V1.dwg dwg (0.13 Mo)
Line drawing
2D_19343_V1.pdf pdf (0.42 Mo)
Line drawing
2D_20100_V1.dxf dxf (0.39 Mo)
2 documents
Certificate of Approval
CE_CUBO-D_PC_2024_EN.pdf pdf (0.04 Mo)
Certificate of Approval
CE_CUBO-D_PC_2024_FI.pdf pdf (0.04 Mo)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details