Hinge 28 x 28 mm
Ensto Cubo D
ENSTO
Hinge 28 x 28 mm
REF. DSHI1
3443930
EAN.
6418677156144
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Inlying hinge | No |
---|---|
Outlying hinge | Yes |
Max. opening angle | 180 ° |
Hinge adjustable | No |
---|---|
Material | Plastic |
Surface protection | Untreated |
Documentation
2 documents
Installation Guide
Installation Guide
1 document
Autocad 3D
SELECT AN ACTION