Mounting enclosure PC 120 x 160 x 91 mm
Ensto Cubo D
ENSTO
Mounting enclosure PC 120 x 160 x 91 mm
REF. DPCP121609T
3444039
EAN.
6418677150418
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 120 mm |
---|---|
Height | 160 mm |
Depth | 91 mm |
Material | Plastic |
Material quality | Other |
Surface finishing | Untreated |
Colour | Grey |
RAL-number | 7035 |
With mounting plate | No |
Mounting plate depth-adjustable | No |
Suitable for wall built-in | No |
Pole fastening | No |
With door | No |
With glazed door | Yes |
---|---|
With ventilation door | No |
With rear door | No |
With cover | Yes |
Transparent cover | Yes |
Suitable for metrical mounting | No |
Suitable for outdoor set-up | Yes |
Pitched roof | No |
Pre-stamping | No |
EMC-version | No |
Degree of impact strength (IK) | IK08 |
Degree of protection (IP) | IP67 |
Documentation
4 documents
Line drawing
Line drawing
Autocad 3D
Line drawing
2 documents
Certificate of Approval
Certificate of Approval
SELECT AN ACTION