-
Cable tray height
-
Construction type
-
Construction type
-
Construction type
-
Change of direction
-
Cable tray width
-
Cable tray width
-
Hinged joint horizontal
-
Cable tray width
-
Cable tray branch width
-
Cable tray branch width
-
Cable tray branch width
-
Material
-
Hinged joint vertical
-
Hinged joint vertical
-
Suitable for cable management system width
-
Material quality
-
Suitable for cable management system width
-
Type of connection
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system height
-
Working length
-
Suitable for rising ladder
-
Working length
-
Angle
-
Suitable for wire mesh tray
-
Length
-
Length
-
Bend model
-
Length
-
Length
-
Length
-
Surface protection
-
Surface protection
-
Suitable for cable ladder
-
Model
-
Material thickness
-
Model
-
Model
-
Load bearing capacity
-
Tray mounting
-
Tray mounting
-
Model
-
Surface protection
-
Model
-
Material thickness
-
Surface protection
-
Surface protection
-
Model
-
Model
-
Surface protection
-
Suitable for circuit integrity
-
Suitable for cable tray
-
Side perforation
-
Suitable for circuit integrity
-
Bottom perforation
-
Bottom perforation
-
NATO-mounting holes
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Type of fastening
-
Type of fastening
-
With cover
-
Safe working load according to IEC 61537
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
1467159
Support yoke tray, 100 mm
1467616
Support yoke tray, 50 mm
1467617
Support yoke tray 75 mm EZ
1467507
Support yoke 75 mm EZ
1467618
Support yoke 75 mm WH
1467725
Tee piece tray 50 mm EZ
1467726
Tee piece tray 50 mm WH
1467657
End bracket 100 mm WH
1467158
End bracket 100 mm EZ
1467160
End hook, 100 mm
1467654
End hook, 50 mm
1467157
End hook, 75 mm
1467739
Cross piece tray 50 mm EZ
1467740
Cross piece tray 50 mm WH
1406785
Lighting trunking 311SV6 C2 Fe lum.rail 75mm BLK
1467576
Lighting trunking 311V6 C2 Fe lum.rail 75mm WHT
1467577
Lighting trunking 321S6 C2 lum.rail 100mm EZn
1406784
Lighting trunking 321SV6 C2 lum.rail 100mm EZn
1467578
Lighting trunking 321V6 C2 Fe lum.rail 100mm WHT
1467816
Lighting trunking 391S C2 lum.rail 50mm EZn
1467711
Corner piece Flat elbow for Luminaire rail
1467817
Lighting trunking 391V6 C2 lum.rail 50mm EZn WHT
1467340
Lighting fixture 50-200 mm
1467575
Lighting trunking Luminaire Rail 75S 6 m