FILTERS
Clear all
Category
Technical characteristics
-
Type of accessory/spare part
-
Clamping/chucking range
-
Partition height
-
Partition height
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Hinged joint horizontal
-
Plate height
-
Plate height
-
Hinged joint horizontal
-
Plate height
-
Wrench width
-
Wrench width
-
Material
-
Material
-
Material
-
Suitable for
-
Hinged joint vertical
-
Plate width
-
Suitable for
-
Hinged joint vertical
-
Material
-
Plate width
-
Plate width
-
Plate width
-
Weldable
-
Layer thickness surface protection
-
Suitable for cable management system width
-
Screwing system
-
Type of connection
-
Mounting perforation
-
Material quality
-
Material quality
-
Material quality
-
Material quality
-
Suitable for cable management system width
-
Screwing system
-
Screwing system
-
Screwing system
-
Type of connection
-
Suitable for cable management system height
-
Suitable for cable management system height
-
With nylon ring
-
Profile shape
-
Length
-
Suitable for wire mesh tray
-
Length
-
Suitable for wire mesh tray
-
Length
-
Length
-
Length
-
Length
-
Countersunk head
-
Length
-
Length
-
Length
-
Length
-
Length
-
Surface protection
-
Slit width
-
Material thickness
-
Suitable for cable ladder
-
Model
-
Surface protection
-
Material thickness
-
Model
-
Surface protection
-
Model
-
Material thickness
-
Model
-
Model
-
Model
-
Number of conductors
-
Surface protection
-
Model
-
Model
-
Model
-
Model
-
Suitable for cable ladder
-
Suitable for circuit integrity
-
Type of perforation
-
Suitable for cable tray
-
With nut
-
Suitable for cable tray
-
Side perforation
-
Pitch thread
-
With washer
-
With washer
-
Suitable for circuit integrity
-
Outer diameter
-
Pitch thread
-
Dimension square neck bolt
-
Hole width
-
Bottom perforation
-
With toothing
-
Left-handed thread
-
NATO-mounting holes
-
Snap-off
-
Length to bottom side head
-
Length to bottom side head
-
Length to bottom side head
-
Length to bottom side head
-
Thread type
-
Thread type
-
Useful cross section
-
Useful cross section
-
Full thread
-
Type of fastening
-
Type of fastening
-
Thread size (metric)
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
Thread size (metric)
-
Thread size (metric)
-
Thread size (metric)
-
With cover
-
Stainless steel, pickled
-
Head form
-
Head form
-
Head form
-
Thread length
-
Thread length
-
Thread length
-
Thread length
-
Thread length
-
Head diameter
-
Head height
-
With flange
-
With flange
-
Self-locking
-
Self-locking
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Colour
-
Halogen free
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/MD-207Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-207Z
1467428
1467428
Mounting plate, 200 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/MD-208Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-208Z
1467429
1467429
Mounting plate, 300 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/MD-209Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-209Z
1467430
1467430
Mounting plate, 400 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/08-00/MD-138R-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-138R
1467482
1467482
Telecom channel perforated AR
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/08-00/MD-138Z4-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-138Z4
1406811
1406811
Telecom channel perf 50 Z4
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/08-00/MD-139Z4-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-139Z4
1406812
1406812
Telecom channel perf 100 Z4
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/08-00/MD-028Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-028Z
1467533
1467533
Anchor rail 21x41x1000 mm FZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/08-00/MD-024Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-024Z
1467525
1467525
Anchor rail 21x41 mm 250 mm FZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/08-00/MD-231Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-231Z
1467096
1467096
Anchor rail 21x41x3000 mm FZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/08-00/MD-025Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-025Z
1467527
1467527
Anchor rail 21x41 mm 375 mm FZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/08-00/MD-026Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-026Z
1467529
1467529
Anchor rail 21x41 mm 500 mm FZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/08-00/MD-027Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-027Z
1467531
1467531
Anchor rail 21x41 mm 750 mm FZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/08-00/MD-238Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-238Z
1467101
1467101
Anchor rail 2x41x41x3000 mm FZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/08-00/MD-237Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-237Z
1467100
1467100
Anchor rail 2x21x41x3000 mm FZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/08-00/MD-038Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-038Z
1467537
1467537
Anchor rail41x41 mm 1000 mm FZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/08-00/MD-233Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-233Z
1467098
1467098
Anchor rail41x41 mm 3000 mm FZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/08-00/MD-037Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-037Z
1467535
1467535
Anchor rail41x41 mm 750 mm FZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/08-00/MD-137Z4-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-137Z4
1406810
1406810
Divider H=25 mm, 2750 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/08-00/MD-149Z4-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-149Z4
1406813
1406813
Divider H=40 mm 2750 mm Z4
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/08-00/MD-110Z4-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-110Z4
1406801
1406801
Mounting plate
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/08-00/MD-112Z4-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-112Z4
1406802
1406802
Mounting plate – perforated Z4
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/08-00/MD-119Z4-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-119Z4
1406820
1406820
Lighting bracket 45 deg.
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/08-00/MD-107Z4-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-107Z4
1406800
1406800
Ladder splice
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/08-00/MD-107Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-107Z
1467012
1467012
Ladder splice FZ
You can only compare 4 products, you must remove 1 to add this one