FILTERS
Clear all
Category
Technical characteristics
-
Material
-
Mounting method cover
-
Number of covers
-
Material quality
-
Material quality
-
Shape
-
Cover width 1
-
Cover width 2
-
Angle
-
Model
-
Surface protection
-
Cover width 3
-
Bottom perforation
-
With protective foil
-
With cable fixing clip
-
With duct connector
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/075621_pw_134896.jpg)
Legrand
Snap-On DLP Trunking LG
REF. LG-075621
Internal angle 80-100° - for 50x80 snap-on trunking - white
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/075621_pw_134896.jpg)
Legrand
Snap-On DLP Trunking LG
REF. LG-075622
Internal angle 80-100° - for 50x105 snap-on trunking - white
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/075623_pw_134897.jpg)
Legrand
Snap-On DLP Trunking LG
REF. LG-075623
Internal angle 80-100° - for 50x130 snap-on trunking - white
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/075626_pw_134898.jpg)
Legrand
Snap-On DLP Trunking LG
REF. LG-075626
Internal angle 80-100° - for 50x180 snap-on trunking - white
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/LG-075760-WEB-R.jpg)
Legrand
Snap-on Black Edition DLP Trunking LG
REF. LG-075760
Internal angle from 80° to 100° - for snap-on trunking Black Edition 50 x 80mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/LG-075762-WEB-R.jpg)
Legrand
Snap-on Black Edition DLP Trunking LG
REF. LG-075762
Internal angle for snap-on trunking Black Edition 50 x130mm - from 80° to 100°
You can only compare 4 products, you must remove 1 to add this one