Mounting plate 64 x 149 x 1.5 mm
Mounting plate 64 x 179 x 1.5 mm
Mounting plate 108 x 110 x 1.5 mm
Mounting plate 108 x 207 x 1.5 mm
Mounting plate 144 x 144 x 1.5 mm
Mounting plate 143 x 246 x 1.5 mm
3449614
Mounting enclosure GRP 250 x 400 x 121 mm
3449615
Mounting enclosure GRP 400 x 405 x 121 mm
1933625
Terminal strip 460.12SP-AK, 12-pole, 6 mm²
1933635
Terminal strip 463.12SP-AK, 12-p, 6 mm², foot
1933675
Terminal strip 612.12SP-AK 12p 16mm² foot
1613003
Connection box Splash proof cover IP24
Connection box 5-pole socket, L1
1613000
Connection box 5-pole socket, L3
3444963
Base for meter 300 x 400 x 1.5 mm
3446801
Base for meter 260 x 560 x 1.5 mm
3446802
Base for meter 360 x 560 x 1.5 mm
1710125
Cable gland, plastic Cable gland set: M16/20/25
1710132
Cable gland, plastic Cable gland set: M20/25/32
3635294
Auxiliary contact For 16-125A switches
3635295
Auxiliary contact For direct door mounted switch
3635210
Load break switch rotary 3 x 16 A
3635211
Load break switch rotary 3 x 20 A
3635212
Load break switch rotary 3 x 25 A