FILTERS
Clear all
Category
Technical characteristics
-
Material
-
Power factor
-
With light source
-
Colour rendering index CRI
-
Colour of light
-
Length
-
Dimming phase cut-on
-
Dimming phase cut-off
-
Dimming 1-10 V
-
With movement sensor
-
Dimming DALI
-
Lamp holder
-
Light distributor
-
Dimming DSI
-
Type of control gear
-
Lamp type
-
Dimming Touch and Dim
-
With control gear
-
Dimming with push-button
-
Exchangeable control gear
-
Dimming manufacturer's proprietary system
-
Dimming 0-10 V
-
Height/depth
-
Number of poles
-
Dimming DMX
-
Dimming potentiometer (integrated)
-
Colour temperature
-
Dimming LineSwitch
-
Dimming mains voltage modulation
-
Housing colour
-
Suitable for emergency lighting
-
Dimming programmable
-
Dimming RF
-
Dimming Sine Wave Reduction
-
Dimming Zigbee
-
Protection class
-
No dim function
-
Rated life time L70/B50 at 25 °C
-
Covering of the luminaire with thermally insulating material possible
-
With switch
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Colour of light adjustable
-
Luminous flux adjustable
-
Beam angle adjustable
-
Type of wiring
-
Conductor cross section
-
Width
-
Degree of protection (IP)
-
Voltage type
-
Connection type
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-30/EN-FO173RM8000WB2ED-R.jpg)
ENSTO
Ensto Formi
REF. FO173RM8000WB2ED
4390875
4390875
Batten luminaire FO173RMWB2 47W/840 PMMA DALI
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-30/EN-FO173RM9000WB2ED-R.jpg)
ENSTO
Ensto Formi
REF. FO173RM9000WB2ED
4390876
4390876
Batten luminaire FO173RMWB2 57W/840 PMMA DALI
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-30/EN-FO173RM11000WB2ED-R.jpg)
ENSTO
Ensto Formi
REF. FO173RM11000WB2ED
4390871
4390871
Batten luminaire FO173RMWB2 66W/840 PMMA DALI
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-30/EN-FO173RM13000WB2ED-R.jpg)
ENSTO
Ensto Formi
REF. FO173RM13000WB2ED
4390872
4390872
Batten luminaire FO173RMWB2 87W/840 PMMA DALI
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-30/EN-FO173RM14000WB2ED-R.jpg)
ENSTO
Ensto Formi
REF. FO173RM14000WB2ED
4390873
4390873
Batten luminaire FO173RMWB2 92W/840 PMMA DALI
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-30/EN-FO173RM15000WB2ED-R.jpg)
ENSTO
Ensto Formi
REF. FO173RM15000WB2ED
4390874
4390874
Batten luminaire FO173RMWB2 97W/840 PMMA DALI
You can only compare 4 products, you must remove 1 to add this one