FILTERS
Clear all
Category
Technical characteristics
-
Material
-
Mounting method cover
-
Material quality
-
Number of covers
-
Angle
-
Model
-
Surface protection
-
Symmetric
-
Direction
-
Bottom perforation
-
With protective foil
-
With cable fixing clip
-
With duct connector
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/075646_pw_134904.jpg)
Legrand
Snap-On DLP Trunking LG
REF. LG-075646
Flat angle 90° - for 50x180 snap-on trunking - white
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/LG-075770-WEB-R.jpg)
Legrand
Snap-on Black Edition DLP Trunking LG
REF. LG-075770
Flat angle for snap-on trunking Black Edition 50 x 80 mm - 90°
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/LG-075772-WEB-R.jpg)
Legrand
Snap-on Black Edition DLP Trunking LG
REF. LG-075772
Flat angle for snap-on trunking Black Edition 50 x 130 mm - 90°
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/075641_pw_134902.jpg)
Legrand
Snap-On DLP Trunking LG
REF. LG-075641
Flat angle 90° - for 50x80 snap-on trunking - white
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/075641_pw_134902.jpg)
Legrand
Snap-On DLP Trunking LG
REF. LG-075642
Flat angle 90° - for 50x105 snap-on trunking - white
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/075643_pw_134903.jpg)
Legrand
Snap-On DLP Trunking LG
REF. LG-075643
Flat angle 90° - for 50x130 snap-on trunking - white
You can only compare 4 products, you must remove 1 to add this one