1913369
Connecting bus Length 136 mm
Connecting bus Length 161 mm
Connecting bus Length 175 mm
Terminal saddle Cu 16-185 mm²
3000792
Contact protection for the Al terminal
3001092
Fixing accessory For KVC fuse bases & blocks
3001079
Fixing accessory KW21 without screw
1913079
Terminal saddle Cu 1.5-35 mm²
3000912
Fuse frame For 25 A fuse base with slot
3000913
Fuse frame For 63 A fuse base with slot
Handle For KS switch, small
Handle For KSM switch
1967531
Terminal block Cu 16 mm², 2-pole , 750 V
1967536
Terminal block Cu 16 mm², 3-pole , 750 V
1967502
Terminal block Cu 1.5 mm², 3-pole , 750 V
1967504
Terminal block Cu 1.5 mm², 12-pole , 750 V
1967511
Terminal block Cu 6 mm², 3-pole , 750 V
1967516
Terminal block Cu 6 mm², 4-pole , 750 V
1967506
Terminal block Cu 6 mm², 12-pole , 750 V
1968046
End clamp For 35 mm DIN rail
1913326
N/PE-busbar Cu, N 6x16mm², PE 6x16mm²
1913328
N/PE-busbar Cu, N 8x16mm², PE 8x16mm²
1913330
N/PE-busbar Cu, N 10x16mm², PE 10x16mm²
1913332
N/PE-busbar Cu, N 12x16mm², PE 12x16mm²