FILTERS
Clear all
Category
Technical characteristics
-
Suitable for
-
Material
-
Material quality
-
Model
-
Surface protection
-
Type of fastening
-
With protective foil
-
Joint cover
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/LG-075757-WEB-R.jpg)
Legrand
Snap-on Black Edition DLP Trunking LG
REF. LG-075757
End cap for snap-on trunking Black Edition - 50 x 130 mm - left or right
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/LG-075755-WEB-R.jpg)
Legrand
Snap-on Black Edition DLP Trunking LG
REF. LG-075755
End cap for snap-on trunking Black Edition - 50 x 80 mm - left or right
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/LG-075611-WEB-R.jpg)
Legrand
Snap-On DLP Trunking LG
REF. LG-075611
End cap - for 50x80 snap-on trunking - white
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/26-04-2024/13-15/075611_pw_134893.jpg)
Legrand
Snap-On DLP Trunking LG
REF. LG-075612
End cap - for 50x105 snap-on trunking - white
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/075613_pw_134894.jpg)
Legrand
Snap-On DLP Trunking LG
REF. LG-075613
End cap - for 50x130 snap-on trunking - white
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/075616_pw_134895.jpg)
Legrand
Snap-On DLP Trunking LG
REF. LG-075616
End cap - for 50x180 snap-on trunking - white
You can only compare 4 products, you must remove 1 to add this one