-
Suitable for wall mounting
-
Material
-
Material quality
-
Couplable
-
Degree of protection (NEMA)
-
With mounting plate
-
Freestanding
-
Number of connector holes
-
Floor standing wall model
-
Intermediate mounting
-
With cover
-
Mounting plate depth-adjustable
-
Suitable for wall built-in
-
Surface finishing
-
Pole fastening
-
With door
-
Number of doors
-
With glazed door
-
With ventilation door
-
Pre-stamping
-
Number of locks
-
Transparent cover
-
Transparent cover
-
Suitable for metrical mounting
-
Suitable for outdoor set-up
-
Pitched roof
-
EMC-version
-
Max. permissible load of the mounting plate according to IEC 62208
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Enclosure capacity (Nb of modules)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
RAL-number
-
Fitted with rainproof plate protection
-
Fitted with door or cover
-
Supplied with circuit identification labels
3442423
Mounting enclosure ABS 200 x 200 x 132 mm
3442433
Mounting enclosure ABS 200 x 200 x 132 mm
3442465
Mounting enclosure ABS 200 x 200 x 187 mm
3442475
Mounting enclosure ABS 200 x 200 x 187 mm
3442424
Mounting enclosure ABS 200 x 300 x 132 mm
3442434
Mounting enclosure ABS 200 x 300 x 132 mm
3442466
Mounting enclosure ABS 200 x 300 x 187 mm
3442476
Mounting enclosure ABS 200 x 300 x 187 mm
3442425
Mounting enclosure ABS 200 x 400 x 132 mm
3442435
Mounting enclosure ABS 200 x 400 x 132 mm
3442467
Mounting enclosure ABS 200 x 400 x 187 mm
3442477
Mounting enclosure ABS 200 x 400 x 187 mm
3442427
Mounting enclosure ABS 300 x 300 x 132 mm
3442437
Mounting enclosure ABS 300 x 300 x 132 mm
3442469
Mounting enclosure ABS 300 x 300 x 187 mm
3442479
Mounting enclosure ABS 300 x 300 x 187 mm
3442428
Mounting enclosure ABS 300 x 400 x 132 mm
3442438
Mounting enclosure ABS 300 x 400 x 132 mm
3442470
Mounting enclosure ABS 300 x 400 x 187 mm
3442480
Mounting enclosure ABS 300 x 400 x 187 mm
3442429
Mounting enclosure ABS 300 x 600 x 132 mm
3442439
Mounting enclosure ABS 300 x 600 x 132 mm
3442471
Mounting enclosure ABS 300 x 600 x 187 mm
3442481
Mounting enclosure ABS 300 x 600 x 187 mm