FILTERS
Clear all
Category
Technical characteristics
-
Type of side joist
-
Change of direction
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Soveltuu profiilikorkeudelle
-
Material
-
Type of rung
-
Material quality
-
Bend model
-
Inner radius
-
Hinging
-
Surface protection
-
Model
-
Suitable for circuit integrity
-
Suitable for circuit integrity
-
Cable ladder height
-
Side perforation
-
Stainless steel, pickled
-
Height
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/MD-126Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-126Z
1467029
1467029
Flat elbow ladder 600 mm FZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/MD-122Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-122Z
1467021
1467021
Flat elbow ladder 200 mm FZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/MD-123Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-123Z
1467023
1467023
Flat elbow ladder 300 mm FZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/MD-124Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-124Z
1467025
1467025
Flat elbow ladder 400 mm FZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-45/MD-125Z-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-125Z
1467027
1467027
Corner piece 125Z C4 700x56x1200
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-45/MD-1262Z-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-1262Z
1451659
1451659
Corner piece 1262Z C4 1210x56x1210
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-45/MD-1222Z-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-1222Z
1451655
1451655
Corner piece 1222Z C4 810x56x810
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-45/MD-1232Z-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-1232Z
1451656
1451656
Corner piece 1232Z C4 910x56x910
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-45/MD-1242Z-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-1242Z
1451657
1451657
Corner piece 1242Z C4 1010x56x1010
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-45/MD-1252Z-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-1252Z
1451658
1451658
Corner piece 1252Z C4 1110x56x1110
You can only compare 4 products, you must remove 1 to add this one