FILTERS
Clear all
Category
Technical characteristics
-
Change of direction
-
Type of side joist
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Type of rung
-
Material
-
Material quality
-
Angle
-
Hinging
-
Bend model
-
Bend model
-
Inner radius
-
Model
-
Surface protection
-
Surface protection
-
Side perforation
-
Suitable for circuit integrity
-
Suitable for circuit integrity
-
Cable ladder height
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/MD-122S-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-122S
1467020
1467020
Flat elbow ladder 200 mm EZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/MD-123S-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-123S
1467022
1467022
Flat elbow ladder 300 mm EZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/MD-124S-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-124S
1467024
1467024
Flat elbow ladder 400 mm EZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/MD-125S-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-125S
1467026
1467026
Flat elbow ladder 500 mm EZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/MD-126S-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-126S
1467028
1467028
Flat elbow ladder 600 mm EZ
You can only compare 4 products, you must remove 1 to add this one
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
MP Bolagen
MP Cable Ladders Steel
REF. MP-1223Z
1468808
1468808
Vertical elbow 1223Z C4 200x427x427
You can only compare 4 products, you must remove 1 to add this one
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
MP Bolagen
MP Cable Ladders Steel
REF. MP-1233Z
1468809
1468809
Vertical elbow 1233Z C4 300x427x427
You can only compare 4 products, you must remove 1 to add this one
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
MP Bolagen
MP Cable Ladders Steel
REF. MP-1243Z
1468810
1468810
Vertical elbow 1243Z C4 400x427x427
You can only compare 4 products, you must remove 1 to add this one
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
MP Bolagen
MP Cable Ladders Steel
REF. MP-1253Z
1468811
1468811
Vertical elbow 1253Z C4 500x427x427
You can only compare 4 products, you must remove 1 to add this one
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
MP Bolagen
MP Cable Ladders Steel
REF. MP-1263Z
1468812
1468812
Vertical elbow 1263Z C4 600x427x427
You can only compare 4 products, you must remove 1 to add this one