FILTERS
Clear all
Category
Technical characteristics
-
Change of direction
-
Type of side joist
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Material
-
Type of rung
-
Material quality
-
Bend model
-
Inner radius
-
Hinging
-
Surface protection
-
Model
-
Suitable for circuit integrity
-
Cable ladder height
-
Side perforation
-
Stainless steel, pickled
-
Width
-
Height
-
Height
-
Depth
-
Depth
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/MD-900Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-900Z
1467308
1467308
Angle bracket Z4
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/MD-901Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-901Z
1467311
1467311
Angle bracket 200 mm FZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/MD-212Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-212Z
1467436
1467436
Flat elbow FZ ladder, 200 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/MD-213Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-213Z
1467437
1467437
Flat elbow FZ ladder, 300 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/MD-214Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-214Z
1467438
1467438
Flat elbow FZ ladder, 400 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/MD-215Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-215Z
1467439
1467439
Flat elbow FZ ladder, 500 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/MD-216Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-216Z
1467440
1467440
Flat elbow FZ ladder, 600 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-45/MD-245Z-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-245Z
1467520
1467520
Mounting accessory 245Z C4 120x45x120
You can only compare 4 products, you must remove 1 to add this one