FILTERS
Clear all
Category
Technical characteristics
-
Cover width
-
Suitable for wall duct width
-
Suitable for wall duct width
-
Suitable for wall duct width
-
Suitable for depth of wall duct
-
Material
-
Material quality
-
Material quality
-
Mounting method cover
-
Number of covers
-
Width branch
-
Width branch
-
Number of covers
-
Shape
-
Cover width 1
-
Surface protection
-
Symmetric
-
Model
-
Model
-
Model
-
Model
-
Bottom perforation
-
Type of fastening
-
Type of fastening
-
With protective foil
-
With cable fixing clip
-
With duct connector
-
With duct connector
-
Width
-
Height
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/075661_pw_134905.jpg)
Legrand
Snap-On DLP Trunking LG
REF. LG-075661
Fishplate body joint - for snap-on trunking - set of 2 - white
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/075662-LEGRAND-600.jpg)
Legrand
Snap-On DLP Trunking LG
REF. LG-075662
Fishplate body joint - for 50x105 snap-on trunking - set of 2 - white
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/075666_pw_134907.jpg)
Legrand
Snap-On DLP Trunking LG
REF. LG-075666
Stick-on body joint - for snap-on trunking - white
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/075667_pw_134908.jpg)
Legrand
Snap-On DLP Trunking LG
REF. LG-075667
Stick-on body joint - for 50x105/145 snap-on trunking - white
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/075671_pw_134910.jpg)
Legrand
Snap-On DLP Trunking LG
REF. LG-075671
Flat junction - create a junction with snap-on trunking 50x80 mm - white
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/075672_pw_134911.jpg)
Legrand
Snap-On DLP Trunking LG
REF. LG-075672
Flat junction 50x105/145-create a junction with snap-on trunking 50x80 mm-white
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/075675_pw_134912.jpg)
Legrand
Snap-On DLP Trunking LG
REF. LG-075675
Flat junction 50x130/145/180-for junction with snap-on trunking 50x105 mm-white
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/075672_pw_134911.jpg)
Legrand
Snap-On DLP Trunking LG
REF. LG-075676
Flat junction 50x105/145-create a junction with snap-on trunking 50x105 mm-white
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/LG-075775-WEB-R.jpg)
Legrand
Snap-on Black Edition DLP Trunking LG
REF. LG-075775
Flat junction for snap-on trunking Black Edition - 80 and 130 mm wide sections
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/LG-075780-WEB-R.jpg)
Legrand
Snap-on Black Edition DLP Trunking LG
REF. LG-075780
Stick-on body joint for snap-on trunking Black Edition
You can only compare 4 products, you must remove 1 to add this one