FILTERS
Clear all
Category
Technical characteristics
-
Material
-
Material quality
-
Working length
-
Working length
-
Length
-
Length
-
Model
-
Surface protection
-
Material thickness
-
Surface protection
-
Side perforation
-
Suitable for circuit integrity
-
Bottom perforation
-
NATO-mounting holes
-
Useful cross section
-
Useful cross section
-
With cover
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Height
-
Colour
-
RAL-number
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-45/MD-311SV6-R.jpg)
MP Bolagen
MP Luminaire Rail Steel
REF. MP-311SV6
1406785
1406785
Lighting trunking 311SV6 C2 Fe lum.rail 75mm BLK
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-45/MD-321SV6-R.jpg)
MP Bolagen
MP Luminaire Rail Steel
REF. MP-321SV6
1406784
1406784
Lighting trunking 321SV6 C2 lum.rail 100mm EZn
You can only compare 4 products, you must remove 1 to add this one