FILTERS
Clear all
Category
Technical characteristics
-
Housing material
-
With light source
-
Suitable for number of light sources
-
With connection cable
-
Dimming phase cut-on
-
Dimming phase cut-off
-
Dimming 1-10 V
-
Mounting method
-
Dimming DALI
-
Lamp holder
-
Dimming DSI
-
Type of control gear
-
Dimming Touch and Dim
-
With control gear
-
Dimming with push-button
-
Dimming manufacturer's proprietary system
-
Material cover
-
Dimming 0-10 V
-
Dimming DMX
-
Dimming potentiometer (integrated)
-
Dimming LineSwitch
-
Dimming mains voltage modulation
-
Housing colour
-
Housing colour
-
Dimming programmable
-
Dimming RF
-
Dimming Sine Wave Reduction
-
Dimming Zigbee
-
Protection class
-
No dim function
-
Constant light output (CLO)
-
Adjustable optics
-
Remote control
-
With radio control
-
With light regulation program control
-
Degree of protection (IP)
-
Voltage type
ENSTO
Ensto Aaria
REF. AA01
4103136
4103136
Universal luminaire AA01 IP44 60W E27 AC C WH
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Aaria
REF. AA01AP
4103137
4103137
Universal luminaire AA01AP IP44 60W E27 AC C BR
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Aaria
REF. AA01GH
4103140
4103140
Universal luminaire AA01GH IP44 60W E27 AC C GH
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Aaria
REF. AA01M
4103145
4103145
Universal luminaire AA01M IP44 60W E27 AC C BK
You can only compare 4 products, you must remove 1 to add this one