FILTERS
Clear all
Technical characteristics
-
Rated voltage
-
Type of locking
-
Rated current
-
Nominal cross section conductor
-
Type of finished cable
-
Type side 1
-
Type side 2
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Cable type
-
Colour coding/contact insert
-
Colour outer sheath
-
Number of poles
-
Pole codification
-
Housing colour
-
Mechanical coding
-
Degree of protection (IP)
-
Halogen free
ENSTO
EnstoNet Cable Sets Standard
REF. NAL550W25010B
Plug connector set HF 5p 5x2,5mm² HF-A blk 1m
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet Cable Sets Standard
REF. NAL550W25020B
Plug connector set HF 5p 5x2,5mm² HF-A blk 2m
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet Cable Sets Standard
REF. NAL550W25030B
Plug connector set HF 5p 5x2,5mm² HF-A blk 3m
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet Cable Sets Standard
REF. NAL550W25040B
Plug connector set HF 5p 5x2,5mm² HF-A blk 4m
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet Cable Sets Standard
REF. NAL550W25050B
Plug connector set HF 5p 5x2,5mm² HF-A blk 5m
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet Cable Sets Standard
REF. NAL550W25060B
Plug connector set HF 5p 5x2,5mm² HF-A blk 6m
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet Cable Sets Standard
REF. NAL550W25090B
Plug connector set HF 5p 5x2,5mm² HF-A blk 9m
You can only compare 4 products, you must remove 1 to add this one