-
Type of side joist
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Type of side joist
-
Construction type
-
Construction type
-
Cable ladder width
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Cable ladder width
-
Soveltuu profiilikorkeudelle
-
Width (big)
-
Material
-
Type of rung
-
Width (small)
-
Material quality
-
Fixation rung
-
Suitable for cable management system width
-
Type of connection
-
Perforated
-
Height side joist
-
Suitable for wire mesh tray
-
Length
-
Length
-
Length
-
Length
-
Surface protection
-
Suitable for cable ladder
-
Material thickness
-
Suitable for cable ladder
-
Model
-
Material thickness
-
Model
-
Model
-
Model
-
Suitable for cable tray
-
Cable ladder height
-
Suitable for circuit integrity
-
Type of fastening
-
Stainless steel, pickled
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Colour
-
Colour
-
RAL-number
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-45/EN-SYS-NCF04-R.jpg)
1441557
Floor clamp NCF04 C4 Al Clamp
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
1440469
Bottom plate Al 115X1X3000 SYSTEMAL
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
1440470
Bottom plate Al 195X1X3000 SYSTEMAL
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
1440471
Bottom plate Al 295X1X3000 SYSTEMAL
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
1440472
Bottom plate Al 395X1X3000 SYSTEMAL
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
1440473
Bottom plate Al 495X1X3000 SYSTEMAL
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
1440474
Bottom plate Al 595X1X3000 SYSTEMAL
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-45/EN-SYS-NHH04-R.jpg)
1441574
Joint connection NHH04 C4 Al Joint
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-45/EN-SYS-NH520-R.jpg)
1441670
Cable ladder NH520 C4 Al 200x150x6000
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-45/EN-SYS-NH530-R.jpg)
1441671
Cable ladder NH530 C4 Al 300x150x6000
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-45/EN-SYS-NH540-R.jpg)
1441672
Cable ladder NH540 C4 Al 400x150x6000
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-45/EN-SYS-NH550-R.jpg)
1441673
Cable ladder NH550 C4 Al 500x150x6000
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-45/EN-SYS-NH560-R.jpg)
1441674
Cable ladder NH560 C4 Al 600x150x6000
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
1440431
Bottom plate Al 241x155x2000 SYSTEMAL
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
1440442
Bottom plate Al 341x155x2000 SYSTEMAL
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
1440450
Bottom plate Al 441x155x2000 SYSTEMAL
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
1440451
Bottom plate Al 541x155x2000 SYSTEMAL
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
1440452
Bottom plate Al 641x155x2000 SYSTEMAL
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-30/EN-SYS-NB520-R.jpg)
1441680
Corner piece NB520 90° SYSTEMAL
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-30/EN-SYS-NB530-R.jpg)
1441681
Corner piece NB530 90° SYSTEMAL
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-30/EN-SYS-NB540-R.jpg)
1441682
Corner piece NB540 90° SYSTEMAL
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-30/EN-SYS-NB550-R.jpg)
1441683
Corner piece NB550 90° SYSTEMAL
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-30/EN-SYS-NB560-R.jpg)
1441684
Corner piece NB560 90° SYSTEMAL
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-45/EN-SYS-DCP12-R.jpg)
1440453
Office trunking cover DCP12 148x50x3000 Al SYSTEMAL