-
Rated voltage
-
Release characteristic
-
Number of poles (total)
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Number of protected poles
-
Rated insulation voltage Ui
-
Rated impulse withstand voltage Uimp
-
Width in number of modular spacings
-
Mounting method
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 400 V
-
Current limiting class
-
Flush-mounted installation
-
Additional equipment possible
-
Concurrently switching neutral conductor
-
Pollution degree
-
Explosion-proof
-
Width
-
Height
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Frequency
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Connection type
-
Label space/information surface
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/403563-LEGRAND-1000.jpg)
3235180
MCB TX³ 6000 - 4P - 400 V~ - 20 A - C curve - prong/fork type supply busbars
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-403564-WEB-R.jpg)
3235181
MCB TX³ 6000 - 4P - 400 V~ - 25 A - C curve - prong/fork type supply busbars
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/403565-LEGRAND-600.jpg)
3235182
MCB TX³ 6000 - 4P - 400 V~ - 32 A - C curve - prong/fork type supply busbars
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-403557-WEB-R.jpg)
3235175
MCB TX3 4P C4 6000A
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-403558-WEB-R.jpg)
3235176
MCB TX³ 6000 - 4P - 400 V~ - 6 A - C curve - prong/fork type supply busbars
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-403560-WEB-R.jpg)
3235177
MCB TX³ 6000 - 4P - 400 V~ - 10 A - C curve - prong/fork type supply busbars
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-403562-WEB-R.jpg)
3235179
MCB TX³ 6000 - 4P - 400 V~ - 16 A - C curve - prong/fork type supply busbars
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-403554-WEB-R.jpg)
3235172
MCB TX3 4P C1 6000A
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-403555-WEB-R.jpg)
3235173
MCB TX³ 6000 - 4P - 400 V~ - 2 A - C curve - prong/fork type supply busbars
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-403556-WEB-R.jpg)
3235174
MCB TX3 4P C3 6000A
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/403568-LEGRAND-1000.jpg)
3235185
MCB TX³ 6000 - 4P - 400 V~ - 63 A - C curve - prong/fork type supply busbars
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-403561-WEB-R.jpg)
3235178
MCB TX³ 6000 - 4P - 400 V~ - 13 A - C curve - prong/fork type supply busbars
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-403566-WEB-R.jpg)
3235183
MCB TX³ 6000 - 4P - 400 V~ - 40 A - C curve - prong/fork type supply busbars
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-403567-WEB-R.jpg)
3235184
MCB TX³ 6000 - 4P - 400 V~ - 50 A - C curve - prong/fork type supply busbars