-
Rated voltage
-
Release characteristic
-
Number of poles (total)
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Number of protected poles
-
Rated insulation voltage Ui
-
Rated impulse withstand voltage Uimp
-
Width in number of modular spacings
-
Mounting method
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 400 V
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 400 V
-
Current limiting class
-
Flush-mounted installation
-
Additional equipment possible
-
Concurrently switching neutral conductor
-
Pollution degree
-
Explosion-proof
-
Width
-
Height
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Frequency
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Connection type
-
Label space/information surface
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/403545-LEGRAND-1000.jpg)
3235166
MCB TX³ 6000 - 3P - 400 V~ - 16 A - C curve - prong/fork type supply busbars
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-403546-WEB-R.jpg)
3235167
MCB TX³ 6000 - 3P - 400 V~ - 20 A - C curve - prong/fork type supply busbars
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-403547-WEB-R.jpg)
3235038
MCB TX³ 6000 - 3P - 400 V~ - 25 A - C curve - prong/fork type supply busbars
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/403548-LEGRAND-600.jpg)
3235039
MCB TX³ 6000 - 3P - 400 V~ - 32 A - C curve - prong/fork type supply busbars
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/403549-LEGRAND-1000.jpg)
3235168
MCB TX³ 6000 - 3P - 400 V~ - 40 A - C curve - prong/fork type supply busbars
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-403537-WEB-R.jpg)
MCB TX3 3P C1 6000A
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-403538-WEB-R.jpg)
3235034
MCB TX³ 6000 - 3P - 400 V~ - 2 A - C curve - prong/fork type supply busbars
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-403539-WEB-R.jpg)
MCB TX3 3P C3 6000A
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-403540-WEB-R.jpg)
3235035
MCB TX3 3P C4 6000A
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-403541-WEB-R.jpg)
3235036
MCB TX³ 6000 - 3P - 400 V~ - 6 A - C curve - prong/fork type supply busbars
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-403543-WEB-R.jpg)
3235164
MCB TX³ 6000 - 3P - 400 V~ - 10 A - C curve - prong/fork type supply busbars
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-404221-WEB-R.jpg)
3235080
MCB TX³ 10000 - 3P - 400 V~ - 13 A - C curve
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/404222-LEGRAND-1000.jpg)
3235081
MCB TX³ 10000 - 3P - 400 V~ - 16 A - C curve
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-404223-WEB-R.jpg)
3235082
MCB TX³ 10000 - 3P - 400 V~ - 20 A - C curve
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-404224-WEB-R.jpg)
3235083
MCB TX³ 10000 - 3P - 400 V~ - 25 A - C curve
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/404225-LEGRAND-600.jpg)
3235084
MCB TX³ 10000 - 3P - 400 V~ - 32 A - C curve
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/404226-LEGRAND-1000.jpg)
3235220
MCB TX³ 10000 - 3P - 400 V~ - 40 A - C curve
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-404227-WEB-R.jpg)
3235221
MCB TX³ 10000 - 3P - 400 V~ - 50 A - C curve
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/404228-LEGRAND-1000.jpg)
3235222
MCB TX³ 10000 - 3P - 400 V~ - 63 A - C curve
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-404220-WEB-R.jpg)
3235079
MCB TX³ 10000 - 3P - 400 V~ - 10 A - C curve
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-403550-WEB-R.jpg)
3235169
MCB TX³ 6000 - 3P - 400 V~ - 50 A - C curve - prong/fork type supply busbars
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/403551-LEGRAND-1000.jpg)
3235170
MCB TX³ 6000 - 3P - 400 V~ - 63 A - C curve - prong/fork type supply busbars
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-403544-WEB-R.jpg)
3235165
MCB TX³ 6000 - 3P - 400 V~ - 13 A - C curve - prong/fork type supply busbars