-
Rated voltage
-
Release characteristic
-
Number of poles (total)
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Number of protected poles
-
Rated insulation voltage Ui
-
Rated impulse withstand voltage Uimp
-
Width in number of modular spacings
-
Mounting method
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 400 V
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 400 V
-
Current limiting class
-
Flush-mounted installation
-
Additional equipment possible
-
Concurrently switching neutral conductor
-
Pollution degree
-
Explosion-proof
-
Width
-
Height
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Frequency
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Connection type
-
Label space/information surface
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-403395-WEB-R.jpg)
3235126
MCB TX³ 6000 - 3P - 400 V~ - 2 A - B curve
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-403397-WEB-R.jpg)
3235128
MCB TX3 3P B4 6000A
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-403398-WEB-R.jpg)
3235129
MCB TX³ 6000 - 3P - 400 V~ - 6 A - B curve
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-403400-WEB-R.jpg)
3235131
MCB TX³ 6000 - 3P - 400 V~ - 10 A - B curve
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/403402-LEGRAND-600.jpg)
3235133
MCB TX³ 6000 - 3P - 400 V~ - 16 A - B curve
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-403403-WEB-R.jpg)
3235134
MCB TX³ 6000 - 3P - 400 V~ - 20 A - B curve
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-403404-WEB-R.jpg)
3235135
MCB TX³ 6000 - 3P - 400 V~ - 25 A - B curve
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-403405-WEB-R.jpg)
3235017
MCB TX³ 6000 - 3P - 400 V~ - 32 A - B curve
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-403406-WEB-R.jpg)
3235136
MCB TX³ 6000 - 3P - 400 V~ - 40 A - B curve
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-403407-WEB-R.jpg)
3235137
MCB TX³ 6000 - 3P - 400 V~ - 50 A - B curve
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-403408-WEB-R.jpg)
3235138
MCB TX³ 6000 - 3P - 400 V~ - 63 A - B curve
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-404127-WEB-R.jpg)
3235058
MCB TX³ 10000 - 3P - 400 V~ - 20 A - B curve
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-404128-WEB-R.jpg)
3235059
MCB TX³ 10000 - 3P - 400 V~ - 25 A - B curve
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-404129-WEB-R.jpg)
3235060
MCB TX³ 10000 - 3P - 400 V~ - 32 A - B curve
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-404130-WEB-R.jpg)
3235194
MCB TX³ 10000 - 3P - 400 V~ - 40 A - B curve
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-404131-WEB-R.jpg)
3235195
MCB TX³ 10000 - 3P - 400 V~ - 50 A - B curve
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-404132-WEB-R.jpg)
3235196
MCB TX³ 10000 - 3P - 400 V~ - 63 A - B curve
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-404123-WEB-R.jpg)
3235193
MCB TX³ 10000 - 3P - 400 V~ - 6 A - B curve
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-404124-WEB-R.jpg)
3235055
MCB TX³ 10000 - 3P - 400 V~ - 10 A - B curve
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-404125-WEB-R.jpg)
3235056
MCB TX³ 10000 - 3P - 400 V~ - 13 A - B curve
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-404126-WEB-R.jpg)
3235057
MCB TX³ 10000 - 3P - 400 V~ - 16 A - B curve