-
Rated voltage
-
Release characteristic
-
Number of poles (total)
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Number of protected poles
-
Rated insulation voltage Ui
-
Rated impulse withstand voltage Uimp
-
Width in number of modular spacings
-
Mounting method
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 400 V
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 400 V
-
Current limiting class
-
Flush-mounted installation
-
Additional equipment possible
-
Concurrently switching neutral conductor
-
Pollution degree
-
Explosion-proof
-
Width
-
Height
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Frequency
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Connection type
-
Label space/information surface
3235117
MCB TX³ 6000 - 2P - 230/400 V~ - 13 A - B curve
3235121
MCB TX³ 6000 - 2P - 230/400 V~ - 32 A - B curve
3235122
MCB TX³ 6000 - 2P - 230/400 V~ - 40 A - B curve
3235123
MCB TX³ 6000 - 2P - 230/400 V~ - 50 A - B curve
3235014
MCB TX³ 6000 - 2P - 230/400 V~ - 2 A - B curve
3235015
MCB TX3 2P B4 6000A
3235016
MCB TX³ 6000 - 2P - 230/400 V~ - 6 A - B curve
3235116
MCB TX³ 6000 - 2P - 230/400 V~ - 10 A - B curve
3235118
MCB TX³ 6000 - 2P - 230/400 V~ - 16 A - B curve
3235119
MCB TX³ 6000 - 2P - 230/400 V~ - 20 A - B curve
3235120
MCB TX³ 6000 - 2P - 230/400 V~ - 25 A - B curve
3235124
MCB TX³ 6000 - 2P - 230/400 V~ - 63 A - B curve
3235186
MCB TX³ 10000 - 2P - 230/400 V~ - 40 A - B curve
3235187
MCB TX³ 10000 - 2P - 230/400 V~ - 50 A - B curve
3235188
MCB TX³ 10000 - 2P - 230/400 V~ - 63 A - B curve
3235054
MCB TX³ 10000 - 2P - 230/400 V~ - 6 A - B curve
MCB TX³ 10000 - 2P - 230/400 V~ - 10 A - B curve
MCB TX³ 10000 - 2P - 230/400 V~ - 13 A - B curve
MCB TX³ 10000 - 2P - 230/400 V~ - 16 A - B curve
MCB TX³ 10000 - 2P - 230/400 V~ - 20 A - B curve
MCB TX³ 10000 - 2P - 230/400 V~ - 25 A - B curve
MCB TX³ 10000 - 2P - 230/400 V~ - 32 A - B curve