-
Type of side joist
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Cable ladder width
-
Soveltuu profiilikorkeudelle
-
Material
-
Type of rung
-
Material quality
-
Fixation rung
-
Suitable for cable management system width
-
Type of connection
-
Perforated
-
Suitable for wire mesh tray
-
Length
-
Length
-
Length
-
Length
-
Surface protection
-
Suitable for cable ladder
-
Material thickness
-
Material thickness
-
Suitable for cable ladder
-
Model
-
Model
-
Model
-
Model
-
Suitable for cable tray
-
Cable ladder height
-
Suitable for circuit integrity
-
Type of fastening
-
Stainless steel, pickled
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Colour
-
Colour
-
RAL-number
1441613
Cable ladder NH120 C4 Al 200x85x6000
1441614
Cable ladder NH130 C4 Al 300x85x6000
1441615
Cable ladder NH140 Al 400x85x6000
1441616
Cable ladder NH150 Al 500x85x6000
1441617
Cable ladder NH160 C4 Al 600x85x6000
1440173
Fixing accessory NCV01 Wall bracket
1441708
Fixing accessory NCV06 SYSTEMAL
1441657
T-piece NT120 SYSTEMAL Presto
1441658
T-piece NT130 SYSTEMAL Presto
1441659
T-piece NT140 SYSTEMAL Presto
1441660
T-piece NT150 SYSTEMAL Presto
1441661
T-piece NT160 SYSTEMAL Presto
1441644
Corner piece NB120 90°
1441645
Corner piece NB130 90°
1441646
Corner piece NB140 90°
1441647
Corner piece NB150 90°
1441648
Corner piece NB160 90°
1440405
Office trunking cover NCPS0150 cover 525x10x2000 Al
1440407
Office trunking cover NCPS0160 cover 625x10x2000 Al
1440110
Joint connection NHU01 SYSTEMAL
1441706
Coupling piece NHV01 SYSTEMAL
1441235
Coupling piece NJP10
1440738
Coupling piece NTP01 SYSTEMAL
1440453
Office trunking cover DCP12 148x50x3000 Al SYSTEMAL