FILTERS
Clear all
Category
Technical characteristics
-
Rated voltage
-
Release characteristic
-
Number of poles (total)
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Number of protected poles
-
Rated insulation voltage Ui
-
Rated impulse withstand voltage Uimp
-
Width in number of modular spacings
-
Mounting method
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V
-
Flush-mounted installation
-
Additional equipment possible
-
Concurrently switching neutral conductor
-
Pollution degree
-
Explosion-proof
-
Width
-
Height
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Frequency
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Connection type
-
Label space/information surface
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-403719-WEB-R.jpg)
Legrand
TX3
REF. LG-403719
MCB TX3 1P D10 6000A
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-403721-WEB-R.jpg)
Legrand
TX3
REF. LG-403721
MCB TX3 1P D16 6000A
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-403722-WEB-R.jpg)
Legrand
TX3
REF. LG-403722
MCB TX3 1P D20 6000A
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-403723-WEB-R.jpg)
Legrand
TX3
REF. LG-403723
MCB TX3 1P D25 6000A
You can only compare 4 products, you must remove 1 to add this one
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Legrand
TX3
REF. LG-403718
MCB TX3 1P D8 6000A
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-403720-WEB-R.jpg)
Legrand
TX3
REF. LG-403720
MCB TX3 1P D13 6000A
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-403714-WEB-R.jpg)
Legrand
TX3
REF. LG-403714
MCB TX3 1P D2 6000A
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-403716-WEB-R.jpg)
Legrand
TX3
REF. LG-403716
MCB TX3 1P D4 6000A
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-403717-WEB-R.jpg)
Legrand
TX3
REF. LG-403717
MCB TX3 1P D6 6000A
You can only compare 4 products, you must remove 1 to add this one