-
Rated voltage
-
Rated voltage
-
Release characteristic
-
Number of poles (total)
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Number of poles (total)
-
Rated current
-
Number of protected poles
-
Number of protected poles
-
Rated insulation voltage Ui
-
Rated impulse withstand voltage Uimp
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 400 V
-
Current limiting class
-
Flush-mounted installation
-
Additional equipment possible
-
Concurrently switching neutral conductor
-
Pollution degree
-
Explosion-proof
-
Width
-
Width
-
Height
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Frequency
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Connection type
-
Label space/information surface
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-404163-WEB-R.jpg)
MCB TX3 1P C1 10000A
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-404164-WEB-R.jpg)
3235061
MCB TX³ 10000 - 1P - 230/400 V~ - 2 A - C curve
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-404169-WEB-R.jpg)
3235064
MCB TX³ 10000 - 1P - 230/400 V~ - 10 A - C curve
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/404170-LEGRAND-600.jpg)
3235065
MCB TX³ 10000 - 1P - 230/400 V~ - 13 A - C curve
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/404171-LEGRAND-1000.jpg)
3235066
MCB TX³ 10000 - 1P - 230/400 V~ - 16 A - C curve
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-404172-WEB-R.jpg)
3235067
MCB TX³ 10000 - 1P - 230/400 V~ - 20 A - C curve
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-404173-WEB-R.jpg)
3235068
MCB TX³ 10000 - 1P - 230/400 V~ - 25 A - C curve
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-404174-WEB-R.jpg)
3235069
MCB TX³ 10000 - 1P - 230/400 V~ - 32 A - C curve
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-404175-WEB-R.jpg)
3235070
MCB TX³ 10000 - 1P - 230/400 V~ - 40 A - C curve
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/404176-LEGRAND-1000.jpg)
3235071
MCB TX³ 10000 - 1P - 230/400 V~ - 50 A - C curve
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-404177-WEB-R.jpg)
3235072
MCB TX³ 10000 - 1P - 230/400 V~ - 63 A - C curve
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-404165-WEB-R.jpg)
MCB TX3 1P C3 10000A
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-404166-WEB-R.jpg)
3235062
MCB TX3 1P C4 10000A
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-404167-WEB-R.jpg)
3235063
MCB TX³ 10000 - 1P - 230/400 V~ - 6 A - C curve
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-403426-WEB-R.jpg)
MCB TX3 1P C1 6000A
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-403427-WEB-R.jpg)
3235018
MCB TX³ 6000 - 1P - 230/400 V~ - 2 A - C curve
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-403428-WEB-R.jpg)
3235019
MCB TX3 1P C3 6000A
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-403429-WEB-R.jpg)
3235020
MCB TX3 1P C4 6000A
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-403436-WEB-R.jpg)
3235026
MCB TX³ 6000 - 1P - 230/400 V~ - 25 A - C curve - prong/fork type supply busbars
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-403437-WEB-R.jpg)
3235027
MCB TX³ 6000 - 1P - 230/400 V~ - 32 A - C curve - prong/fork type supply busbars
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/403438-LEGRAND-1000.jpg)
3235028
MCB TX³ 6000 - 1P - 230/400 V~ - 40 A - C curve - prong/fork type supply busbars
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-403430-WEB-R.jpg)
3235021
MCB TX³ 6000 - 1P - 230/400 V~ - 6 A - C curve - prong/fork type supply busbars
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-403432-WEB-R.jpg)
3235023
MCB TX³ 6000 - 1P - 230/400 V~ - 10 A - C curve - prong/fork type supply busbars
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/403434-LEGRAND-1000.jpg)
3235024
MCB TX³ 6000 - 1P - 230/400 V~ - 16 A - C curve - prong/fork type supply busbars