-
Rated voltage
-
Release characteristic
-
Number of poles (total)
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Number of protected poles
-
Rated insulation voltage Ui
-
Rated impulse withstand voltage Uimp
-
Width in number of modular spacings
-
Mounting method
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V
-
Current limiting class
-
Flush-mounted installation
-
Additional equipment possible
-
Concurrently switching neutral conductor
-
Pollution degree
-
Explosion-proof
-
Width
-
Height
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Frequency
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Connection type
-
Label space/information surface
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-403355-WEB-R.jpg)
3235006
MCB TX³ 6000 - 1P - 230/400 V~ - 10 A - B curve
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/403357-LEGRAND-600.jpg)
3235007
MCB TX³ 6000 - 1P - 230/400 V~ - 16 A - B curve
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-403358-WEB-R.jpg)
3235008
MCB TX³ 6000 - 1P - 230/400 V~ - 20 A - B curve
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-403359-WEB-R.jpg)
3235009
MCB TX³ 6000 - 1P - 230/400 V~ - 25 A - B curve
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-403350-WEB-R.jpg)
3235001
MCB TX³ 6000 - 1P - 230/400 V~ - 2 A - B curve
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-403352-WEB-R.jpg)
3235003
MCB TX3 1P B4 6000A
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-403353-WEB-R.jpg)
3235004
MCB TX³ 6000 - 1P - 230/400 V~ - 6 A - B curve
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/404083-LEGRAND-600.jpg)
MCB TX³ 10000 - 1P - 230/400 V~ - 13 A - B curve
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/404084-LEGRAND-600.jpg)
3235045
MCB TX³ 10000 - 1P - 230/400 V~ - 16 A - B curve
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-404085-WEB-R.jpg)
3235046
MCB TX³ 10000 - 1P - 230/400 V~ - 20 A - B curve
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-404086-WEB-R.jpg)
3235047
MCB TX³ 10000 - 1P - 230/400 V~ - 25 A - B curve
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-404087-WEB-R.jpg)
3235048
MCB TX³ 10000 - 1P - 230/400 V~ - 32 A - B curve
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-404088-WEB-R.jpg)
3235049
MCB TX³ 10000 - 1P - 230/400 V~ - 40 A - B curve
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/403356-LEGRAND-600.jpg)
MCB TX³ 6000 - 1P - 230/400 V~ - 13 A - B curve
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-404081-WEB-R.jpg)
3235043
MCB TX³ 10000 - 1P - 230/400 V~ - 6 A - B curve
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-404082-WEB-R.jpg)
3235044
MCB TX³ 10000 - 1P - 230/400 V~ - 10 A - B curve
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-404089-WEB-R.jpg)
3235050
MCB TX³ 10000 - 1P - 230/400 V~ - 50 A - B curve
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-404090-WEB-R.jpg)
3235051
MCB TX³ 10000 - 1P - 230/400 V~ - 63 A - B curve
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-403363-WEB-R.jpg)
3235013
MCB TX³ 6000 - 1P - 230/400 V~ - 63 A - B curve
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-403360-WEB-R.jpg)
3235010
MCB TX³ 6000 - 1P - 230/400 V~ - 32 A - B curve
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-403361-WEB-R.jpg)
3235011
MCB TX³ 6000 - 1P - 230/400 V~ - 40 A - B curve
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-403362-WEB-R.jpg)
3235012
MCB TX³ 6000 - 1P - 230/400 V~ - 50 A - B curve