-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Soveltuu profiilikorkeudelle
-
Soveltuu profiilikorkeudelle
-
Material
-
Type of rung
-
Material quality
-
Fixation rung
-
Suitable for cable management system width
-
Type of connection
-
Perforated
-
Suitable for cable management system height
-
Suitable for wire mesh tray
-
Length
-
Length
-
Length
-
Length
-
Surface protection
-
Suitable for cable ladder
-
Material thickness
-
Material thickness
-
Suitable for cable ladder
-
Model
-
Model
-
Suitable for cable tray
-
Suitable for circuit integrity
-
Side perforation
-
Cable ladder height
-
Cable ladder height
-
Cable ladder height
-
Cable ladder height
-
Cable ladder height
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Type of fastening
-
Stainless steel, pickled
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Colour
-
Colour
-
RAL-number
1441638
Corner piece NB020 90°
1441639
Corner piece NB030 90°
1441640
Corner piece NB040 90°
1441641
Corner piece NB050 90°
1441642
Corner piece NB060 90°
1441601
Cable ladder LH020 C4 Al 200x54X6000
1441602
Cable ladder LH030 C4 Al 300x54X6000
1441609
Cable ladder LH040 C4 Al 400x56x6000
1441610
Cable ladder LH050 C4 Al 500x56x6000
1441611
Cable ladder LH060 C4 Al 600x56x6000
1440453
Office trunking cover DCP12 148x50x3000 Al SYSTEMAL
1440454
Office trunking cover DCP20 228x50x3000 Al SYSTEMAL
1440455
Office trunking cover DCP30 328x80x3000 Al SYSTEMAL
1440456
Office trunking cover DCP40 428x80x3000 Al SYSTEMAL
1440457
Office trunking cover DCP50 528x80x3000 Al SYSTEMAL
1440458
Office trunking cover DCP60 628x80x3000 Al SYSTEMAL
1440154
Office trunking cover NCP12 Protective cover
1440157
Cover NCP20 Protective cover
1440158
Office trunking cover NCP30 Protective cover
1440156
Office trunking cover NCP40 Protective cover
1440159
Office trunking cover NCP50 Protective cover
1440160
Office trunking cover NCP60 Protective cover
1440401
Office trunking cover NCPS0112 cover 143x10x2000 Al
1440402
Office trunking cover NCPS0120 cover 223x10x2000 Al