New Frida brings modular Ensto luminaires to hospitals
Now there are even more applications for the energy and cost-efficient Ensto modular luminaires. The latest addition to Ensto Building Systems product range is Ensto Frida, a safe lighting solution for hospitals and healthcare units, for example. Ensto Diana, on the other hand, provides general lighting.
Now there are even more applications for the energy and cost-efficient Ensto modular luminaires. The latest addition to Ensto Building Systems product range is Ensto Frida, a safe lighting solution for hospitals and healthcare units, for example. Ensto Diana, on the other hand, provides general lighting.
The cost-effective IP55 series
Ensto Frida is an IP55-rated modular luminaire with excellent efficiency. The even, glare-free light produced by the luminaire facilitates precision-requiring patient work carried out in operating theatres and contributes to the wellbeing and health of the people using the premises.
The backlit Ensto Frida is available in three panel sizes: 600x600 mm, 300x1,200 mm and 300x600 mm, either with an opal or microprismatic plate. The luminaire can be customized with different luminous flux packages and connection cables. A range of programmable sensor and lighting controls increase the safety of using an area and make lighting easy and energy-efficient to use.
Many ways to customize Ensto Frida:
- Models equipped with concealed strip brackets
- Models equipped with a luminaire-specific sensor
- Project-specific solutions for lower luminous flux
- Connection cables and systems according to the project
- The standard body and frame color is white; other colors are available on request
Ensto Diana Flat LED for general lighting
Ensto Building Systems luminaires for public spaces can also be used to create a more extensive hospital lighting system, if necessary. The IP44-rated Ensto Diana Flat LED is an excellent choice for general lighting. The slim modular luminaire can be installed in corridors, stairwells, reception areas and waiting rooms, for example. The evenly illuminated opal plate and microprismatic optics add the finishing touches of elegance to even the most demanding public spaces. Ensto Diana Flat LED is available with a beautiful opal plate and a anti-glare microprismatic diffuser.
And naturally, the high-quality Ensto luminaire includes superior lighting technology and a variety of installation options regardless of model, panel size and optics.
Comprehensive solutions for lighting
The Ensto Frida and Ensto Diana public space lighting systems are a model example of Ensto Building Systems’ comprehensive solutions for both new construction and renovation projects. The luminaires in the range work seamlessly in the same project, making the work of designers and contractors easier. Ensto Building Systems’ lighting experts are happy to help you find the best products and overall solutions.