Ensto Navi – The light that guides
Ensto Navi surprises with excellency and versatility. Navi is a stylish lighting range with optics that allow you to create squares, arrows and lines of light for applications where seamless light comes into its own. Navi guides users and visitors toward your shop, the departure gate, or the right classroom. Navi offers guidance, attracts attention, and asks to stop.
Ensto Navi surprises with excellency and versatility. Navi is a stylish lighting range with optics that allow you to create squares, arrows and lines of light for applications where seamless light comes into its own. Navi guides users and visitors toward your shop, the departure gate, or the right classroom. Navi offers guidance, attracts attention, and asks to stop.
The Square, Corner, and Line models enable you to create eye-catching arrows, squares and lines of light. Thanks to its seamless light and combination of three designs, Ensto Navi offers an almost unlimited number of options to suit your space and needs:
- Square 1210 – 2890mm
- Corner 1460 – 2860mm
- Line 1130 – 2810mm
Versatile Ensto Navi - an arrow, square, and a line of light
The Ensto Navi standard range consists of 3 designs, 3 optics, 5 lengths, and DALI. Navi offers an ideal solution for offices, schools, and shopping centers alike. The number of parts in the luminaire has been minimized by streamlining the design, which also makes Navi easy to install. Navi comes with the following optics options: Opal Wide (OW), opal (O) and micro-prismatic (M).
- Seamless light, without light leaks
- The entire luminaire with a single product code
- Dialux files available
- Outstanding installation properties
- Black housing
Ensto Navi System – a lighting solution that is built to meet your needs!
The Navi System is the solution for you if you are designing an application where a standard solution is not enough. Consisting of the Ensto Navi components, the Navi System is easy to adapt and tailor to your needs. It can be extended from the end, either in a straight line or at a 90-degree angle. The luminaire entities can have a total output of up to 10A. By using individual elements or combining various shapes, you can create stylish and versatile lighting solutions. A wide range of designs are possible: contact your seller to discuss your needs. Tell us your vision and we can begin building your solution together. Navi Systems are delivered as ready-to-use solutions, designed to your specifications.