FILTERS
Clear all
Category
Technical characteristics
-
Hinged joint horizontal
-
Material
-
Hinged joint vertical
-
Material quality
-
Suitable for cable management system width
-
Type of connection
-
Suitable for cable management system height
-
Working length
-
Length
-
Profile shape
-
Suitable for wire mesh tray
-
Length
-
Profile shape
-
Model
-
Surface protection
-
Surface protection
-
Suitable for cable ladder
-
Surface protection
-
Model
-
Model
-
Load bearing capacity
-
Tray mounting
-
Suitable for circuit integrity
-
Suitable for cable tray
-
Integrated partition
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Load test type according to IEC 61537
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-769Z4-WEB-R.jpg)
MP Bolagen
MP Mesh Trays
REF. MP-769Z4
1468894
1468894
Support yoke wire mesh tray Z4
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-731Z4-WEB-R.jpg)
MP Bolagen
MP Mesh Trays
REF. MP-731Z4
1468893
1468893
Universal bracket Z4
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-730Z4-WEB-R.jpg)
MP Bolagen
MP Mesh Trays
REF. MP-730Z4
1468892
1468892
Wire mesh tray splice
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-725HZ4-WEB-R.jpg)
MP Bolagen
MP Mesh Trays
REF. MP-725HZ4
1468876
1468876
Wire mesh tray H=110x400mm Z4
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-726HZ4-WEB-R.jpg)
MP Bolagen
MP Mesh Trays
REF. MP-726HZ4
1468882
1468882
Wire mesh tray H=110x500mm Z4
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-727HZ4-WEB-R.jpg)
MP Bolagen
MP Mesh Trays
REF. MP-727HZ4
1468888
1468888
Wire mesh tray H=110x600mm Z4
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-722Z4-WEB-R.jpg)
MP Bolagen
MP Mesh Trays
REF. MP-722Z4
1468862
1468862
Wire mesh tray 120 mm Z4
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-723Z4-WEB-R.jpg)
MP Bolagen
MP Mesh Trays
REF. MP-723Z4
1468866
1468866
Wire mesh tray 200 mm Z4
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-724Z4-WEB-R.jpg)
MP Bolagen
MP Mesh Trays
REF. MP-724Z4
1468871
1468871
Wire mesh tray 300 mm Z4
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-725Z4-WEB-R.jpg)
MP Bolagen
MP Mesh Trays
REF. MP-725Z4
1468877
1468877
Wire mesh tray 400 mm Z4
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-726Z4-WEB-R.jpg)
MP Bolagen
MP Mesh Trays
REF. MP-726Z4
1468883
1468883
Wire mesh tray 500 mm Z4
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-719Z4-WEB-R.jpg)
MP Bolagen
MP Mesh Trays
REF. MP-719Z4
1468856
1468856
Wire mesh tray 55 mm Z4
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-727Z4-WEB-R.jpg)
MP Bolagen
MP Mesh Trays
REF. MP-727Z4
1468889
1468889
Wire mesh tray 600 mm Z4
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-720Z4-WEB-R.jpg)
MP Bolagen
MP Mesh Trays
REF. MP-720Z4
1468857
1468857
Wire mesh tray 75 mm Z4
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-722HZ4-WEB-R.jpg)
MP Bolagen
MP Mesh Trays
REF. MP-722HZ4
1468861
1468861
Wire mesh tray H=110x120mm Z4
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-723HZ4-WEB-R.jpg)
MP Bolagen
MP Mesh Trays
REF. MP-723HZ4
1468865
1468865
Wire mesh tray H=110x200mm Z4
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-724HZ4-WEB-R.jpg)
MP Bolagen
MP Mesh Trays
REF. MP-724HZ4
1468870
1468870
Wire mesh tray H=110x300mm Z4
You can only compare 4 products, you must remove 1 to add this one