FILTERS
Clear all
Category
Technical characteristics
-
Type of side joist
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Type of rung
-
Material
-
Inner radius
-
Surface protection
-
Suitable for circuit integrity
-
Cable ladder height
MP Bolagen
MP Cable Ladders Steel
REF. MP-142Z
1467461
1467461
Cross piece ladder 200 mm FZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-143Z
1467462
1467462
Cross piece ladder 300 mm FZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-144Z
1467463
1467463
Cross piece ladder 400 mm FZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-145Z
1467464
1467464
Cross piece ladder 500 mm FZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-146Z
1467465
1467465
Cross piece ladder 600 mm FZ
You can only compare 4 products, you must remove 1 to add this one