FILTERS
Clear all
Category
Technical characteristics
-
Type of side joist
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Type of rung
-
Material
-
Inner radius
-
Surface protection
-
Suitable for circuit integrity
-
Cable ladder height
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/MD-142S-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-142S
1467456
1467456
Cross piece ladder 200 mm EZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/MD-143S-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-143S
1467457
1467457
Cross piece ladder 300 mm EZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/MD-144S-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-144S
1467458
1467458
Cross piece ladder 400 mm EZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/MD-145S-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-145S
1467459
1467459
Cross piece ladder 500 mm EZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/MD-146S-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-146S
1467460
1467460
Cross piece ladder 600 mm EZ
You can only compare 4 products, you must remove 1 to add this one