FILTERS
Clear all
Category
Technical characteristics
-
Type of side joist
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Type of rung
-
Material
-
Inner radius
-
Surface protection
-
Suitable for circuit integrity
-
Cable ladder height
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/MD-224Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-224Z
1467466
1467466
Cross piece FZ ladder, 200 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/MD-225Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-225Z
1467467
1467467
Cross piece FZ ladder, 300 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/MD-226Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-226Z
1467468
1467468
Cross piece FZ ladder, 400 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/MD-227Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-227Z
1467469
1467469
Cross piece FZ ladder, 500 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/MD-228Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-228Z
1467470
1467470
Cross piece FZ ladder, 600 mm
You can only compare 4 products, you must remove 1 to add this one