FILTERS
Clear all
Category
Technical characteristics
-
Cover model
-
Transparent
-
Material
-
Material quality
-
Length
-
Surface protection
-
Suitable for circuit integrity
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Type of fastening
-
With protective foil
-
Number of permanent partitions
-
With protective foil
-
Number of permanent partitions
-
Number of permanent partitions
-
Number of plug-in partitions
-
With cable fixing clip
-
With duct connector
-
Delivery on roll
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/030007_pw_96131.jpg)
Legrand
DLPlus Mini-Trunking LG
REF. LG-030007
1473202
1473202
Mini-trunking DLPlus - 20x12.5 mm - with partition - L 2.1 m - white
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/030015-LEGRAND-1000.jpg)
Legrand
DLPlus Mini-Trunking LG
REF. LG-030015
1473205
1473205
Mini-trunking DLPlus - 32x12.5 mm - without partition - L 2.1 m - white
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/030027-LEGRAND-1000.jpg)
Legrand
DLPlus Mini-Trunking LG
REF. LG-030027
1473206
1473206
Mini-trunking DLPlus - 40x20 mm - without partition - L 2.1 m - white
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/030033-LEGRAND-1000.jpg)
Legrand
DLPlus Mini-Trunking LG
REF. LG-030033
1473207
1473207
Mini-trunking DLPlus - 75x20 mm - with 2 partitions - L 2.1 m - white
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/030114-LEGRAND-1000.jpg)
Legrand
DLPlus Mini-Trunking LG
REF. LG-030114
1473208
1473208
MINI TRUNKING 60X20 WHITE 3COMPT 2,10M
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/030804-LEGRAND-1000.jpg)
Legrand
DLPlus Mini-Trunking LG
REF. LG-030804
1473229
1473229
Mini-trunking DLPlus - 32x16 mm - without partition - L 2.1 m - white
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/030008-LEGRAND-1000.jpg)
Legrand
DLPlus Mini-Trunking LG
REF. LG-030008
1473203
1473203
Mini-trunking DLPlus - 20x12.5 mm - without partition - L 2.1 m - white
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/030014-LEGRAND-1000.jpg)
Legrand
DLPlus Mini-Trunking LG
REF. LG-030014
1473204
1473204
Mini-trunking DLPlus - 32x12.5 mm - with partition - L 2.1 m - white
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/LG-601021-WEB-R.jpg)
Legrand
DLPlus Mini-Trunking LG
REF. LG-601021
1473374
1473374
MINI-TRUNKING 20X12,5 WITHOUT PARTITION 2,1M BLACK
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/LG-601026-WEB-R.jpg)
Legrand
DLPlus Mini-Trunking LG
REF. LG-601026
1473379
1473379
MINI-TRUNKING 32X12,5 WITHOUT PARTITION 2,1M BLACK
You can only compare 4 products, you must remove 1 to add this one