FILTERS
Clear all
Category
Technical characteristics
-
Transparent
-
Material
-
Material quality
-
Length
-
Surface protection
-
Suitable for circuit integrity
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Type of fastening
-
With protective foil
-
Number of permanent partitions
-
Number of permanent partitions
-
Number of permanent partitions
-
With cable fixing clip
-
With duct connector
-
Delivery on roll
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Colour
-
RAL-number
-
Halogen free
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-TBA10-3-WEB-R.jpg)
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBA10-3
1420716
1420716
Mini trunking 100x49 mm 3 m WH
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-TBA18-3-WEB-R.jpg)
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBA18-3
1420717
1420717
Mini trunking 184x49 mm 3 m WH
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-TBA202-3-WEB-R.jpg)
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBA202-3
1420782
1420782
Mini trunking 32x20.5 3 m WH
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-TBA302-3-WEB-R.jpg)
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBA302-3
1420781
1420781
Mini trunking 65x30 mm 3 m WH
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-TBA652-3-WEB-R.jpg)
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBA652-3
1420780
1420780
Mini trunking 65x65 mm 3 m WH
You can only compare 4 products, you must remove 1 to add this one