FILTERS
Clear all
Category
Technical characteristics
-
Type of side joist
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Type of rung
-
Material
-
Symmetrical model
-
Inner radius
-
Surface protection
-
Model
-
Suitable for circuit integrity
-
Cable ladder height
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/MD-132S-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-132S
1467441
1467441
Tee piece ladder 200 mm EZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/MD-133S-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-133S
1467442
1467442
Tee piece ladder 300 mm EZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/MD-134S-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-134S
1467443
1467443
Tee piece ladder 400 mm EZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/MD-136S-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-136S
1467445
1467445
Tee piece ladder 600 mm EZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-45/MD-135S-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-135S
1467444
1467444
T-piece 135S C2 1160x56x830
You can only compare 4 products, you must remove 1 to add this one