FILTERS
Clear all
Category
Technical characteristics
-
Type of side joist
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Type of rung
-
Material
-
Symmetrical model
-
Inner radius
-
Surface protection
-
Model
-
Suitable for circuit integrity
-
Cable ladder height
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/MD-218Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-218Z
1467451
1467451
Tee piece FZ ladder, 200 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/MD-219Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-219Z
1467452
1467452
Tee piece FZ ladder, 300 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/MD-220Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-220Z
1467453
1467453
Tee piece FZ ladder, 400 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/MD-221Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-221Z
1467454
1467454
Tee piece FZ ladder, 500 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/MD-222Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-222Z
1467455
1467455
Tee piece FZ ladder, 600 mm
You can only compare 4 products, you must remove 1 to add this one