FILTERS
Clear all
Category
Technical characteristics
-
Nominal voltage
-
Assembly arrangement
-
Rated current
-
Material
-
Material quality
-
Push button switch
-
Method of operation
-
Surface protection
-
Mounting method
-
With mounting plate
-
Number of rockers
-
Illumination
-
Device width
-
Type of fastening
-
Device height
-
Device depth
-
Suitable for degree of protection (IP)
-
Feedback-signal contact
-
Surface finishing
-
Label space/information surface
-
RAL-number (similar)
-
RAL-number (similar)
-
Function lighting
-
Number of modules (module system)
-
Wiring system
-
Wiring system
-
Switching current for fluorescent lamps
-
Heating switch
-
Washing machine switch
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Compliant with UK Building Regulations Part M
-
Storage temperature
-
Voltage type
-
Type of lighting
-
Terminal marking indication
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Terminals capacity
-
Cable nature for connection
ENSTO
Ensto Intro Switches
REF. 505EU-LS995SWFI
2113525
2113525
Switch Switch 5, black
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Intro Switches
REF. 505EU-LS995WWFI
2113505
2113505
Switch Switch 5, white
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Intro Switches
REF. 509EU-LS995SWFI
2113529
2113529
Switch Switch 6/6, black
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Intro Switches
REF. 509EU-LS995WWFI
2113509
2113509
Switch Switch 6/6, white
You can only compare 4 products, you must remove 1 to add this one