FILTERS
Clear all
Category
Technical characteristics
-
Assembly arrangement
-
Number of units
-
Number of units
-
Number of units
-
Mounting direction
-
Transparent
-
Material
-
Suitable for modular domestic switching devices
-
Material quality
-
Surface protection
-
Device width
-
Device height
-
Device height
-
Device height
-
Device depth
-
With cover frame
-
Surface finishing
-
With duct entry
-
RAL-number (similar)
-
With cable entry
-
With screw gland entry
-
Width
-
Height
-
Height
-
Height
-
Depth
-
Degree of protection (IP)
-
Colour
-
Halogen free
ENSTO
Jung Products
REF. LS581ASWM
2014008
2014008
Surface mounted enclosure Surface box-1, matt black
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Jung Products
REF. LS582ASWM
2014009
2014009
Surface mounted enclosure Surface box-2, matt black
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Jung Products
REF. LS583ASWM
2014010
2014010
Surface mounted enclosure Surface box-3, matt black
You can only compare 4 products, you must remove 1 to add this one