FILTERS
Clear all
Category
Technical characteristics
-
Nominal voltage
-
Number of phases
-
Number of units
-
Number of units
-
Transparent
-
Nominal current
-
Imprint/indication
-
Material
-
Lockable
-
Protective contact
-
Material quality
-
Material quality
-
Model
-
Surface protection
-
Surface protection
-
Mounting method
-
Number of ports USB-A
-
Max. current rating of USB power supply
-
Device width
-
Device width
-
Device width
-
Number of socket outlets switchable
-
Type of fastening
-
Device height
-
Type of fastening
-
Device height
-
Device height
-
Device depth
-
Device depth
-
With Wi-Fi signal repeater
-
With complemantary luminous signal
-
Surface finishing
-
With enhanced contact protection
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
With enhanced contact protection
-
Suitable for degree of protection (IP)
-
RAL-number (similar)
-
With hinged lid
-
Over voltage protection
-
Metallic colour
-
Fault current protection
-
With miniature fuse
-
Eject-mechanism
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Insulated mounting
-
With function lighting
-
With orientation lighting
-
Compatible with Apple HomeKit
-
Special power supply
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
With loop through function
-
With loop through function
-
Number of loop throughs
-
With on/off switch
-
Rotated central insert
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
Compliant with UK Building Regulations Part M
-
Voltage type
-
Power Delivery
-
Terminal marking indication
-
Colour
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Prewired
-
Connection type
-
Connection type
-
Terminals capacity
-
Label space/information surface
-
Cover
-
Cover
-
Connected object
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Product use function
ENSTO
Jung Products
REF. LS1520BFKIKLSWM
2513547
2513547
Socket outlet SCHUKO socket
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Jung Products
REF. LS1520KISWM
2513543
2513543
Socket outlet Schuko socket 1-gang
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Intro Socket Outlets
REF. LS1520-2NKISWKMFI
2513566
2513566
Socket outlet Schuko 2-g w full-pl., m blk
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Intro Socket Outlets
REF. LS1520-2NKISWMFI
2513593
2513593
Socket outlet Schuko 2-g w centr. pl, m blk
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Intro Socket Outlets
REF. LS520-2USBSWMFI
2513565
2513565
Socket outlet Socket outlet+2xUSB Ch.matt bl
You can only compare 4 products, you must remove 1 to add this one