Shutter For 8 modules, PC, 78x165
Accessories
ENSTO
Shutter For 8 modules, PC, 78x165
REF. VMA8
3443948
EAN.
6418677151200
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Hinging | Yes |
---|---|
Width | 78 mm |
Height | 165 mm |
Depth | 28 mm |
---|---|
Degree of protection (IP) | IP65 |
Documentation
1 document
Installation Guide
SELECT AN ACTION