Shutter For 6 modules, PC, 78x130
Accessories
ENSTO
Shutter For 6 modules, PC, 78x130
REF. VMA6
3443946
EAN.
6418677151194
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Hinging | Yes |
---|---|
Width | 78 mm |
Height | 130 mm |
Depth | 28 mm |
---|---|
Degree of protection (IP) | IP65 |
Documentation
1 document
Installation Guide
SELECT AN ACTION