Skip to main content
Logo print

Saga 4000 K - round symmetric optics 4500 lm | Legrand Finland

FILTERS
Clear all
Technical characteristics
title
ENSTO Ensto Saga
REF. SA45GHR
4503165

Pole mount. luminaire SA45GHR 42W/840 PC GH R/S

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO Ensto Saga
REF. SA45GHRED
4503190

Pole mount. luminaire SA45GHRED 42W/840 PC GH R/S DA

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO Ensto Saga
REF. SA45HHR
4503180

Pole mount. luminaire SA45HHR 42W/840 PC HH R/S

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO Ensto Saga
REF. SA45HHRED
4503192

Pole mount. luminaire SA45HHRED 42W/840 PC HH R/S DA

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO Ensto Saga
REF. SA45MR
4503182

Pole mount. luminaire SA45MR 42W/840 PC M R/S

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO Ensto Saga
REF. SA45MRED
4503194

Pole mount. luminaire SA45MRED 42W/840 PC M R/S DA

You can only compare 4 products, you must remove 1 to add this one